SLR-322DC
Flat disc LED lamps

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR-322DC3F
Status | Active
Package | SLR-322
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Flat disc

LED Type

Standard

Package size[mm]

φ3

Viewing angle 2θ1/2

35

Lens color

Transparent Orange

Emitting color

Orange

Dominant wave-length λP(Single)(Typ.)[nm]

610

Luminous Intensity(Single)(Typ.)[mcd]

16

Forward Voltage VF (Typ.) [V]

2

Forward Current(IF)[mA]

20

Chip Structure

GaAsP

Power Dissipation [mW]

60

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

・Flat disc φ3 LED lamp
X

Most Viewed