Downloading...
 
product-image
 

Circular high-brightness LED lamp - SLI-580UT

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLI-580UT3F Active SLI-580 / SLA-580 1000 1000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type High Brightness
Package size[mm] φ5
Viewing angle 2θ1/2 10
Lens color Transparent Colorless
Emitting color Red
Dominant wave-length λD(Single)(Typ.)[nm] 620.0
Luminous Intensity(Single)(Typ.)[mcd] 5000.0
Forward Voltage VF (Typ.) [V] 1.9
Forward Current(IF)[mA] 20
Chip Structure AlGaInP
Power Dissipation [mW] 125
Operating Temperature[°C] -30 to 85
Features:
  • ・Circular φ5,hight-brightness LED lamp
    ・High reliability
 
 
Technical Data