Downloading...

Circular high-brightness LED lamp - SLI-343YC

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLI-343YC3F Active SLI-343 2000 2000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type High Brightness
Package size[mm] φ3
Viewing angle 2θ1/2 40
Lens color Transparent Yellow
Emitting color Yellow
Dominant wave-length λD(Single)(Typ.)[nm] 587.0
Luminous Intensity(Single)(Typ.)[mcd] 350.0
Forward Voltage VF (Typ.) [V] 1.9
Forward Current(IF)[mA] 20
Chip Structure AIGaInP
Power Dissipation [mW] 125
Operating Temperature[°C] -25 to 85
Features:
  • ・Circular φ3,hight-brightness LED lamp
    ・High reliability
    ・Pressur-release structure type
 
 
Technical Data