Downloading...
 
product-image
 

EXCELED™ series - SLI-343U8R

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLI-343U8R3F Active SLI-343 2000 2000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type EXCELED
Package size[mm] φ3
Viewing angle 2θ1/2 40
Lens color Diffused Red
Emitting color Red
Dominant wave-length λD(Single)(Typ.)[nm] 620.0
Luminous Intensity(Single)(Typ.)[mcd] 220.0
Forward Voltage VF (Typ.) [V] 2.2
Forward Current(IF)[mA] 20
Chip Structure AIGaInP
Power Dissipation [mW] 54
Operating Temperature[°C] -30 to 85
Features:
  • ・EXCELED™ serise
    ・Circular φ3 LED lamp
    ・High reliability
    ・Pressur-release structure type
 
 
 
 
Technical Data