Obsolete SLD430WBD2PT
Oval LED lamps

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SLD430WBD2PT3
Status | Obsolete
Package | SLD430
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Oval

LED Type

High Brightness

Package size[mm]

φ4.2x3

Viewing angle 2θ1/2

140

Lens color

Transparent Colorless

Emitting color

White

Chromaticity coordinates(x,y)

(0.31, 0.31)

Luminous Intensity(Single)(Typ.)[mcd]

1850

Forward Voltage VF (Typ.) [V]

3.2

Forward Current(IF)[mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Oval φ4 LED lamp
X

Most Viewed