Downloading...
 
product-image
 

Circular LED lamp - SLA560EC4T

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SLA560EC4T3F Active SLI-560 / SLA-560 1000 1000 Bulk Yes
 
Specifications:
Package Type Circular
LED Type Standard
Package size[mm] φ5
Viewing angle 2θ1/2 40
Lens color Transparent Colorless
Emitting color Bluish-Green
Dominant wave-length λD(Single)(Typ.)[nm] 525.0
Luminous Intensity(Single)(Typ.)[mcd] 1500.0
Forward Voltage VF (Typ.) [V] 3.2
Forward Current(IF)[mA] 20
Chip Structure InGaN
Power Dissipation [mW] 120
Operating Temperature[°C] -20 to 80
Features:
  • ・Circular φ5,hight-brightness green visual LED lamp
 
 
Technical Data