Downloading...

Infrared Light Emitting Diode Top View Type - SIR-563ST3F

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SIR-563ST3F Active DIP 1000 1000 Bulk Yes
 
Specifications:
Type φ5 Moldresin
PO[mW/sr] 11.0
Wavelength λP(Typ.)[nm] 940
Half Viewing Angle θ1/2 15
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・φ5 moldresin package
    ・Best suited for remote controller and high output power
 
 
Pin Configuration:
Pin Configration