Downloading...

Infrared Light Emitting Diode Side View Type - SIM-22ST

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SIM-22ST Active DIP 2000 2000 Bulk Yes
 
Specifications:
Type Sideview Resin
PO[mW/sr] 1.3
Wavelength λP(Typ.)[nm] 950
Half Viewing Angle θ1/2 30
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Sideview moldresin package
    ・Molde standard type
 
 
Pin Configuration:
Pin Configration