Obsolete SIM-040ST
Infrared Light Emitting Diode Top View Type

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SIM-040ST
Status | Obsolete
Package | SMD
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Surface Mount Type (Topview)

Ie [mW/sr]

40

Wavelength λP(Typ.)[nm]

870

Half Viewing Angle θ1/2

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

3.1x2.25 (t=1.6)

Find Similar

Features:

・Surface Mount Topview
・Best suited for Proximity Sensors
X

Most Viewed