Obsolete
SIM-030ST
Infrared Light Emitting Diode Top View Type
SIM-030ST
Obsolete
SIM-030ST
Infrared Light Emitting Diode Top View Type
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Type
Surface Mount Type (Topview)
Ie [mW/sr]
25
Wavelength λP(Typ.)[nm]
870
Half Viewing Angle θ1/2
20
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Dimensions [mm]
2.3x1.95 (t=0.9)
Features:
・Surface Mount Topview・Best suited for Proximity Sensors