SH8M24
45V Nch+Pch Power MOSFET

Complex type MOSFETs(P+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SH8M24TB1
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

6

RDS(on)[Ω] VGS=4V(Typ.)

0.046

RDS(on)[Ω] VGS=4.5V(Typ.)

0.041

RDS(on)[Ω] VGS=10V(Typ.)

0.033

RDS(on)[Ω] VGS=Drive (Typ.)

0.046

Total gate charge Qg[nC]

6.8

Power Dissipation (PD)[W]

3.1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Find Similar

Features:

· 4V-drive type
· Nch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed