Downloading...

-60V Pch+Pch Middle Power MOSFET - SH8J31 (New)

SH8J31 is complex type (Pch+Pch) middle power MOSFET for Motor Drive application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SH8J31GZETB Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code SOP8
Package Size[mm] 5.0x6.0(t=1.75)
Number of terminal 8
Polarity Pch+Pch
Drain-Source Voltage VDSS[V] -60
Drain Current ID[A] -4.5
RDS(on)[Ω] VGS=4V (Typ.) 0.06
RDS(on)[Ω] VGS=4.5V (Typ.) 0.055
RDS(on)[Ω] VGS=10V (Typ.) 0.05
RDS(on)[Ω] VGS=Drive (Typ.) 0.06
Total gate charge Qg[nC] 40.0
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • Small Surface Mount Package (SOP8).
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors