Downloading...

Sulfur Tolerant Chip Resistors - SFR01MZPJ

ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SFR01MZPJ Active 10000 10000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 1005(0402)
Rated Power[W] 0.036
Resistance Tolerance J (±5%)
Resistance range[Ω] 1 to 10M
Resistance(Min.)[Ω] 1.0
Resistance(Max.)[Ω] 1.0E7
Temperature Coefficient[ppm/°C] +500/-250,±200
Operating Temperature[°C] -55 to 155
Type Sulfur Tolerant
Features:
    • Special construction prevents sulfur gas penetration, significantly increasing reliability.
    • ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors