Downloading...

RASMID Series - Zener Diode - SDZ7.5

SDZ7.5 is 0603-size Zener Diode ideal for high density applications such as smartphones and other portable devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SDZT15R7.5 Active SMD0603 15000 15000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Typ.)[V] 7.5
Zener Voltage VZ (Min.)[V] 7.06
Zener Voltage VZ (Max.)[V] 7.84
IZ[mA] 5
Package Size[mm] 0.6x0.3(t=0.28)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-962(DSN0603-2)
Features:
    • High reliability
    • WL-CSP
    • ESD protection level ±8kV (IEC61000-4-2 Contact)
    • Dimension tolerance ±10um
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes