Downloading...

Silicon carbide Schottky Barrier Diode - SCS310AP (New)

Switching loss reduced, enabling high-speed switching . (3-pin package)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SCS310APC9 Active TO-220ACP 1000 50 Tube Yes
 
Specifications:
Grade Standard
Reverse Voltage[V] 650
Continuous Forward Current[A] 10
Total Power Dissipation[W] 71
Junction Temperature(Max.)[°C] 175
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
    • Shorter recovery time
    • Reduced temperature dependence
    • High-speed switching possible
    • High surge current capability
 
 
Recent Clicks:
Other New/Updated Products Relating to SiC Power Devices
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
SPICE Simulation Evaluation Circuit Data

DC-DC Boost Converter 2P-Interleave Pin=5kW

SPICE Simulation Evaluation Circuit

Circuit data for device evaluation

Application Note

For SiC Power Devices and Modules

NE Handbook Series

For Power Device

Product Catalog File

SiC Power Device Catelog

Part Explanation

For SiC Schottky Barrier Diodes