Downloading...
 
product-image
 

SiC Schottky Barrier Diode - SCS215AE

Switching loss reduced, enabling high-speed switching . (2-pin package)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SCS215AEC Active TO-247 360 30 Bulk Yes
 
Specifications:
Grade Standard
Reverse Voltage[V] 650
Continuous Forward Current[A] 15
Total Power Dissipation[W] 110
Junction Temperature(Max.)[°C] 175
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
  • ・Shorter recovery time
    ・Reduced temperature dependence
    ・High-speed switching possible
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to SiC Power Devices
PART NUMBER Product Name Package Datasheet Distribution Inventory
SCS230KE2AHR Silicon carbide Schottky Barrier Diode for Automotive TO-247   inquiry
SCS240KE2AHR Silicon carbide Schottky Barrier Diode for Automotive TO-247   inquiry
SCS206AJHR Silicon carbide Schottky Barrier Diode for Automotive TO-263AB (LPTL)   Buy Sample
SCS208AJHR Silicon carbide Schottky Barrier Diode for Automotive TO-263AB (LPTL)   Buy Sample
SCS210AJHR Silicon carbide Schottky Barrier Diode for Automotive TO-263AB (LPTL)   Buy Sample
SCS212AJHR Silicon carbide Schottky Barrier Diode for Automotive TO-263AB (LPTL)   Buy Sample
New Products:
 
 
Technical Data
SPICE Simulation Evaluation Circuit

Circuit data for device evaluation

Application Note

For SiC Power Devices and Modules

NE Handbook Series

For Power Device

Product Catalog File

SiC Power Device Catelog

Part Explanation

For SiC Schottky Barrier Diodes