SCS210AJ
650V, 10A, SMD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching. (Surface mount package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS210AJTLL
Status | Active
Package | TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

10

Generation

2nd Gen

Total Power Dissipation[W]

83

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.1x9 (t=4.7)

Find Similar

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible

Similar Products

 

Different Grade

SCS210AJHR   Grade| Automotive StatusActive
X

Most Viewed