Downloading...

N-channel SiC power MOSFET Bare Die - S2409 (New)

S2409 is an SiC (Silicon Carbide) planar MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

FAQ 
Sample 
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
S2409 Active Yes
 
Specifications:
Drain-source Voltage[V] 1700
Drain-source On-state Resistance(Typ.)[mO] 100
Drain Current[A] 34.0
Junction Temperature(Max.)[°C] 175
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
  • · Low ON resistance
    · Fast switching speed
    · Fast revese recovery
    · Easy to parallel
    · Simple to drive
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

For SiC Power Devices and Modules

NE Handbook Series

For Power Device

Product Catalog File

SiC Power Device Catelog

Part Explanation

For SiC MOSFET Bare Die