Downloading...
 
product-image
 

0.9V Drive Nch MOSFET - RYU002N05

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RYU002N05T306 Active UMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323
JEITA Package SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 50
Drain Current ID[A] 0.2
RDS(on)[Ω] VGS=0.9V (Typ.) 3.0
RDS(on)[Ω] VGS=1.2V (Typ.) 2.2
RDS(on)[Ω] VGS=1.5V (Typ.) 2.0
RDS(on)[Ω] VGS=2.5V (Typ.) 1.7
RDS(on)[Ω] VGS=4.5V (Typ.) 1.6
RDS(on)[Ω] VGS=Drive (Typ.) 3.0
Power Dissipation (PD)[W] 0.2
Drive Voltage[V] 0.9
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(0.9V) drive type
    · Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors