Downloading...
 
product-image
 

0.9V Drive Nch MOSFET - RYC002N05

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RYC002N05T316 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 50
Drain Current ID[A] 0.2
RDS(on)[Ω] VGS=0.9V (Typ.) 3.0
RDS(on)[Ω] VGS=1.2V (Typ.) 2.2
RDS(on)[Ω] VGS=1.5V (Typ.) 2.0
RDS(on)[Ω] VGS=2.5V (Typ.) 1.7
RDS(on)[Ω] VGS=4.5V (Typ.) 1.6
RDS(on)[Ω] VGS=Drive (Typ.) 3.0
Power Dissipation (PD)[W] 0.2
Drive Voltage[V] 0.9
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(0.9V) drive type
    · Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RYM002N05 0.9V Drive Nch MOSFET VMT3   Buy Sample
RE1J002YN 0.9V Drive Nch MOSFET EMT3F   Buy Sample
RU1J002YN 0.9V Drive Nch MOSFET UMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors