Downloading...
 
product-image
 

Nch 60V 80A Power MOSFET - RX1L08BGN (New)

RX1L08BGN is a power MOSFET with low-on resistance and High power small mold package, suitable for switching.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RX1L08BGNC10 Active TO-220AB 1000 50 Tube Yes
 
Specifications:
Grade Standard
Package Size[mm] 18.6x9.9(t=4.7)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 60
Drain Current ID[A] 80.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0073
RDS(on)[Ω] VGS=10V (Typ.) 0.0052
RDS(on)[Ω] VGS=Drive (Typ.) 0.0073
Total gate charge Qg[nC] 27.0
Power Dissipation (PD)[W] 96.0
Drive Voltage[V] 4.5
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance
    • High power small mold package (TO220AB)
    • Pb-free lead plating ; RoHS compliant
    • 100% Rg and UIS tested
    • Halogen free
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RJ1L08CGN Nch 60V 80A Power MOSFET TO-263AB (LPTL)   inquiry
RQ3L090GN Nch 60V 30A Power MOSFET HSMT8   inquiry
RQ5L030SN Nch 60V 3A Small Signal MOSFET TSMT3   inquiry
RD3L220SN Nch 60V 22A Power MOSFET TO-252   inquiry
RD3L150SN Nch 60V 15A Power MOSFET TO-252   inquiry
RD3L080SN Nch 60V 8A Power MOSFET TO-252   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors