RV3CA01ZP
Pch -20V -100mA Small Signal MOSFET

RV3CA01ZP is the 0604 size ultra-small package MOSFET for portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV3CA01ZPT2CL
Status | Active
Package | VML0604
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN0604-3

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-0.1

RDS(on)[Ω] VGS=1.5V(Typ.)

6

RDS(on)[Ω] VGS=2.5V(Typ.)

3.4

RDS(on)[Ω] VGS=4.5V(Typ.)

2.5

RDS(on)[Ω] VGS=Drive (Typ.)

6

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.4x0.6 (t=0.39)

Find Similar

Features:

  • Ultra Small Package (0.6×0.4×0.36mm)
  • Low voltage drive (-1.5V) makes this device ideal for portable equipment.
  • Drive circuits can be simple.
  • Built-in ESD Protection Diode.
X

Most Viewed