Downloading...
 
product-image
 

Pch -20V -100mA Small Signal MOSFET - RV3C001ZP (Under Development)

The ultra-small package RV3C001ZP is suitable for portable devices.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RV3C001ZPT2CL Under Development VML0604 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN0604-3
Package Size[mm] 0.6x0.4(t=0.36)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -0.1
RDS(on)[Ω] VGS=1.2V (Typ.) 10.0
RDS(on)[Ω] VGS=1.5V (Typ.) 6.0
RDS(on)[Ω] VGS=2.5V (Typ.) 3.4
RDS(on)[Ω] VGS=4.5V (Typ.) 2.5
RDS(on)[Ω] VGS=Drive (Typ.) 10.0
Power Dissipation (PD)[W] 0.1
Drive Voltage[V] -1.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra Small Package (0.6x0.4x0.36mm)
    · Low voltage drive makes this device ideal for portable equipment.
    · Drive circuits can be simple.
    ·Built-in ESD Protection Diode.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ5C020TP Pch -20V -2A Small Signal MOSFET TSMT3   inquiry
RQ5C025TP Pch -20V -2.5A Small Signal MOSFET TSMT3   Buy Sample
RQ5C030TP Pch -20V -3A Small Signal MOSFET TSMT3   Buy Sample
RV3CA01ZP Pch -20V -100mA Small Signal MOSFET VML0604   Buy Sample
RF6C055BC Pch -20V -5.5A Middle Power MOSFET TUMT6   Buy Sample
RQ5C060BC Pch -20V -6A Middle Power MOSFET TSMT3   Buy Sample
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors