Downloading...

1.2V Drive Pch Small Signal MOSFET - RV2C001ZP

The ultra-small package(1006size) RV2C001ZP is suitable for portable devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RV2C001ZPT2L Active VML1006 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN1006-3
JEITA Package SC-101
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -0.1
RDS(on)[Ω] VGS=1.2V (Typ.) 10.0
RDS(on)[Ω] VGS=1.5V (Typ.) 6.0
RDS(on)[Ω] VGS=2.5V (Typ.) 3.4
RDS(on)[Ω] VGS=4.5V (Typ.) 2.5
RDS(on)[Ω] VGS=Drive (Typ.) 10.0
Power Dissipation (PD)[W] 0.1
Drive Voltage[V] -1.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage drive makes this device ideal for portable equipment.
    · Drive circuits can be simple.
    · Built-in ESD Protection Diode.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RZM002P02 1.2V Drive Pch MOSFET VMT3   Buy Sample
RU1C002ZP 1.2V Drive Pch MOSFET UMT3F   Buy Sample
RE1C001ZP 1.2V Drive Pch MOSFET EMT3F   Buy Sample
RZM001P02 1.2V Drive Pch MOSFET VMT3   Buy Sample
RE1C002ZP 1.2V Drive Pch MOSFET EMT3F   Buy Sample
RU1C001ZP 1.2V Drive Pch MOSFET UMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors