Downloading...
 
product-image
 

1.2V Drive Nch MOSFET (AEC-Q101 Qualified) - RUQ050N02FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RUQ050N02FRATR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 6
Polarity Nch
Drain-Source Voltage VDSS[V] 20
Drain Current ID[A] 5.0
RDS(on)[Ω] VGS=1.5V(Typ.) 0.04
RDS(on)[Ω] VGS=1.8V(Typ.) 0.032
RDS(on)[Ω] VGS=2.5V(Typ.) 0.027
RDS(on)[Ω] VGS=4.5V(Typ.) 0.022
RDS(on)[Ω] VGS=Drive (Typ.) 0.04
Total gate charge Qg[nC] 12.0
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] 1.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.5V) drive type
    · Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors