Not Recommended for New Designs RTR025N03FRA
Nch 30V 2.5A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RTR025N03FRA

Part Number
RTR025N03FRA
RTR025N03FRA
RTR025N03HZG
RTR025N03HZG
Ordering Part Number RTR025N03FRATL RTR025N03HZGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT3 TSMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-346T SOT-346T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 2.5 2.5
RDS(on)[O] VGS=2.5V (Typ.) 0.095 0.095
RDS(on)[O] VGS=4V (Typ.) 0.07 0.07
RDS(on)[O] VGS=4.5V (Typ.) 0.066 0.066
RDS(on)[O] VGS=Drive (Typ.) 0.095 0.095
Drive Voltage [V] 2.5 2.5
Power Dissipation (PD) [W] 1.0 1.0
Total gate charge Qg [nC] 3.3 3.3
Mounting Style Surface mount Surface mount
JEITA Package SC-96 SC-96
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed