2.5V Drive Pch MOSFET (AEC-Q101 Qualified) - RTQ025P02FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RTQ025P02FRATR Active TSMT6 3000 3000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -2.5
RDS(on)[Ω] VGS=2.5V(Typ.) 0.14
RDS(on)[Ω] VGS=4V(Typ.) 0.08
RDS(on)[Ω] VGS=4.5V(Typ.) 0.072
RDS(on)[Ω] VGS=Drive (Typ.) 0.14
Total gate charge Qg[nC] 6.4
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] -2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · 2.5V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RTL020P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RTR020P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT3   Buy Sample
RTR025P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT3   Buy Sample
RTR030P02FHA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT3   inquiry
RTQ035P02FHA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT6   inquiry
QS5U21 2.5V Drive Pch+SBD MOSFET TSMT5   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors