RTQ020N05
Nch 45V 2A Small Signal MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RTQ020N05TR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

2

RDS(on)[Ω] VGS=2.5V(Typ.)

0.2

RDS(on)[Ω] VGS=4V(Typ.)

0.15

RDS(on)[Ω] VGS=4.5V(Typ.)

0.14

RDS(on)[Ω] VGS=Drive (Typ.)

0.2

Total gate charge Qg[nC]

2.3

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· 2.5V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RTQ020N05HZG   Grade| Automotive StatusRecommended
X

Most Viewed