Downloading...
 
product-image
 

4V Drive Pch MOSFET - RT1E040RP

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RT1E040RPTR Active TSST8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSST8
Package Size[mm] 3.0x1.9(t=0.8)
Applications Power Supply
Number of terminal 8
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -4.0
RDS(on)[Ω] VGS=4V (Typ.) 0.052
RDS(on)[Ω] VGS=4.5V (Typ.) 0.045
RDS(on)[Ω] VGS=10V (Typ.) 0.032
RDS(on)[Ω] VGS=Drive (Typ.) 0.052
Total gate charge Qg[nC] 10.5
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSJ250P10FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   Buy Sample
RSL020P03FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RSD046P05FRA Pch -45V -4.5A Power MOSFET CPT3   inquiry
RSD201N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD080P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD160P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors