Schottky Barrier Diode - RSX201VAM30

RSX201VAM30 is low VF and low IR high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RSX201VAM30TR Active TUMD2 3000 3000 Taping inquiry Yes
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.5
IFSM[A] 8.0
Forward Voltage VF(Max.)[V] 0.42
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.06
VR @ Reverse Current[V] 5
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOD-323HE
Package(JEITA) SC-108B
    • Small mold type (TUMD2M)
    • High reliability
    • Low VF and low IR
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes