RSX101MM-30
30V, 1A, SOD-123FL, Schottky Barrier Diode
RSX101MM-30
RSX101MM-30
30V, 1A, SOD-123FL, Schottky Barrier Diode
RSX101MM-30 is small power mold type (PMDU) schottky barrier diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSX101MM-30TR
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
1
IFSM[A]
45
Forward Voltage VF(Max.)[V]
0.39
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Features:
- Small power mold type (PMDU)
- High reliability
- Low VF / low IR