Downloading...

High Efficiency , High Reliability Type Schottky Barrier Diode (corresponds to AEC-Q101) - RSX071VA-30FH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSX071VA-30FHTR Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.7
IFSM[A] 5.0
Forward Voltage VF(Max.)[V] 0.42
IF @ Forward Voltage [A] 0.7
Reverse Current IR(Max.)[mA] 0.2
VR @ Reverse Current[V] 30
Package Size[mm] 2.5x1.3(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Features:
  • ・Small mold type.
    ・Low VF type, highly reliable.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes