- Home
- MOSFETs
- Automotive MOSFETs
- Automotive Single-Pch MOSFETs
- RSS070P05FRA
Not Recommended for New Designs
RSS070P05FRA
Pch -45V -7A Power MOSFET
Not Recommended for New Designs
RSS070P05FRA
Pch -45V -7A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSS070P05FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | RSS070P05FRATB | RSS070P05HZGTB |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 5x6 (t=1.75) | 5x6 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Pch | Pch |
Drain-Source Voltage VDSS [V] | -45 | -45 |
Drain Current ID [A] | -7.0 | -7.0 |
RDS(on)[O] VGS=4V (Typ.) | 0.028 | 0.028 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.025 | 0.025 |
RDS(on)[O] VGS=10V (Typ.) | 0.019 | 0.019 |
RDS(on)[O] VGS=Drive (Typ.) | 0.028 | 0.028 |
Drive Voltage [V] | -4.0 | -4.0 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Total gate charge Qg [nC] | 34.0 | 34.0 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X