Downloading...
 
product-image
 

4V Drive Pch MOSFET (AEC-Q101 Qualified) - RSR020P05FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSR020P05FRATL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -45
Drain Current ID[A] -2.0
RDS(on)[Ω] VGS=4V(Typ.) 0.2
RDS(on)[Ω] VGS=4.5V(Typ.) 0.18
RDS(on)[Ω] VGS=10V(Typ.) 0.13
RDS(on)[Ω] VGS=Drive (Typ.) 0.2
Total gate charge Qg[nC] 4.5
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • 4V-drive type
    • Pch Middle-power MOSFET
    • Fast Switching Speed
    • Small Surface Mount Package
    • Pb Free/RoHS Compliant
    • AEC-Q101 Qualified
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSJ250P10FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   Buy Sample
RSL020P03FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RSD046P05FRA Pch -45V -4.5A Power MOSFET CPT3   inquiry
RSD201N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD080P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD160P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors