Downloading...
 
product-image
 

Pch -60V -1.5A Small Signal MOSFET - RSR015P06FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSR015P06FRATL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -60
Drain Current ID[A] -1.5
RDS(on)[Ω] VGS=4V(Typ.) 0.255
RDS(on)[Ω] VGS=4.5V(Typ.) 0.24
RDS(on)[Ω] VGS=10V(Typ.) 0.2
RDS(on)[Ω] VGS=Drive (Typ.) 0.255
Total gate charge Qg[nC] 10.0
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3L140SPFRA Pch -60V -14A Power MOSFET TO-252   inquiry
RD3L140SP Pch -60V -14A Power MOSFET TO-252   Buy Sample
RQ5L015SP Pch -60V -1.5A Small Signal MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors