4V Drive Pch MOSFET (AEC-Q101 Qualified) - RSL020P03FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RSL020P03FRATR Active TUMT6 3000 3000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -2.0
RDS(on)[Ω] VGS=4V(Typ.) 0.14
RDS(on)[Ω] VGS=4.5V(Typ.) 0.125
RDS(on)[Ω] VGS=10V(Typ.) 0.08
RDS(on)[Ω] VGS=Drive (Typ.) 0.14
Total gate charge Qg[nC] 3.9
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · 4V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSJ250P10FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   Buy Sample
RSD046P05FRA Pch -45V -4.5A Power MOSFET CPT3   inquiry
RSD201N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD080P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD160P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD140P06FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors