Downloading...
 
product-image
 

4V Drive Nch MOSFET - RSJ650N10

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSJ650N10TL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 100
Drain Current ID[A] 65.0
RDS(on)[Ω] VGS=4V (Typ.) 0.0070
RDS(on)[Ω] VGS=10V (Typ.) 0.0065
RDS(on)[Ω] VGS=Drive (Typ.) 0.0070
Total gate charge Qg[nC] 260.0
Power Dissipation (PD)[W] 100.0
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Nch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSQ035N03HZG Nch 30V 3.5A Small Signal MOSFET TSMT6   inquiry
RQ1E075XN 4V Drive Nch MOSFET TSMT8   inquiry
RHP020N06FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   Buy Sample
RHP030N03FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   inquiry
RSD200N05FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSJ400N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors