Downloading...
 
product-image
 

4V Drive Pch MOSFET - RSJ250P10

MOSFET, one of Fild Effect Transistors. ROHM has low current type power MOSFETs of high-efficiency / high breakdown resistance for switching power supply to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSJ250P10TL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -100
Drain Current ID[A] -25.0
RDS(on)[Ω] VGS=4V (Typ.) 0.05
RDS(on)[Ω] VGS=4.5V (Typ.) 0.048
RDS(on)[Ω] VGS=10V (Typ.) 0.045
RDS(on)[Ω] VGS=Drive (Typ.) 0.05
Total gate charge Qg[nC] 60.0
Power Dissipation (PD)[W] 50.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSJ250P10FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   Buy Sample
RSL020P03FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RSD046P05FRA Pch -45V -4.5A Power MOSFET CPT3   inquiry
RSD201N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD080P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD160P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors