RSJ151P10
Pch 100V 15A Power MOSFET
RSJ151P10
RSJ151P10
Pch 100V 15A Power MOSFET
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-100
Drain Current ID[A]
-15
RDS(on)[Ω] VGS=4V(Typ.)
0.1
RDS(on)[Ω] VGS=10V(Typ.)
0.085
RDS(on)[Ω] VGS=Drive (Typ.)
0.1
Total gate charge Qg[nC]
64
Power Dissipation (PD)[W]
50
Drive Voltage[V]
-4
Mounting Style
Surface mount
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
・ Low on-resistance.・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested