Downloading...
 
product-image
 

Nch 60V 1.5A Power MOSFET - RSF015N06FRA

RSF015N06FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSF015N06FRATL Active TUMT3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323T
JEITA Package SC-113A
Package Size[mm] 2.0x2.1(t=0.85max.)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 60
Drain Current ID[A] 1.5
RDS(on)[Ω] VGS=4V(Typ.) 0.255
RDS(on)[Ω] VGS=4.5V(Typ.) 0.24
RDS(on)[Ω] VGS=10V(Typ.) 0.21
RDS(on)[Ω] VGS=Drive (Typ.) 0.255
Total gate charge Qg[nC] 2.0
Power Dissipation (PD)[W] 0.8
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3L220SNFRA Nch 60V 22A Power MOSFET TO-252   inquiry
RJ1L08CGN Nch 60V 80A Power MOSFET TO-263AB (LPTL)   inquiry
RX1L08BGN Nch 60V 80A Power MOSFET TO-220AB   inquiry
RQ3L090GN Nch 60V 30A Power MOSFET HSMT8   Buy Sample
RQ5L030SN Nch 60V 3A Small Signal MOSFET TSMT3   Buy Sample
RD3L220SN Nch 60V 22A Power MOSFET TO-252   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors