Not Recommended for New Designs RSD200N05FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSD200N05FRA

Part Number
RSD200N05FRA
RSD200N05FRA
RD3H200SNFRA
RD3H200SNFRA
Ordering Part Number RSD200N05FRATL RD3H200SNFRATL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.3)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 45 45
Drain Current ID [A] 20.0 20.0
RDS(on)[O] VGS=4V (Typ.) 0.028 0.028
RDS(on)[O] VGS=4.5V (Typ.) 0.025 0.025
RDS(on)[O] VGS=10V (Typ.) 0.02 0.02
RDS(on)[O] VGS=Drive (Typ.) 0.028 0.028
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 20.0 20.0
Total gate charge Qg [nC] 12.0 12.0
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed