Not Recommended for New Designs RSD150N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSD150N06FRA

Part Number
RSD150N06FRA
RSD150N06FRA
RD3L150SNFRA
RD3L150SNFRA
Ordering Part Number RSD150N06FRATL RD3L150SNFRATL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.3)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 60 60
Drain Current ID [A] 15.0 15.0
RDS(on)[O] VGS=4V (Typ.) 0.048 0.036
RDS(on)[O] VGS=4.5V (Typ.) - 0.033
RDS(on)[O] VGS=10V (Typ.) 0.037 0.028
RDS(on)[O] VGS=Drive (Typ.) 0.048 0.036
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 20.0 20.0
Total gate charge Qg [nC] 10.0 18.0
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed