Downloading...
 
product-image
 

4V Drive Pch MOSFET - RSD140P06

MOSFET, one of Fild Effect Transistors. ROHM has low current type power MOSFETs of high-efficiency / high breakdown resistance for switching power supply to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSD140P06TL Active CPT3 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -60
Drain Current ID[A] -14.0
RDS(on)[Ω] VGS=4V (Typ.) 0.077
RDS(on)[Ω] VGS=4.5V (Typ.) 0.073
RDS(on)[Ω] VGS=10V (Typ.) 0.06
RDS(on)[Ω] VGS=Drive (Typ.) 0.077
Total gate charge Qg[nC] 27.0
Power Dissipation (PD)[W] 20.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors