Downloading...
 
product-image
 

Pch -100V -13A Power MOSFET - RSD131P10FRA

RSD131P10FRA is a Power MOSFET with Low on-resistance and Fast switching speed, suitable for switching. It is a highly reliable product for automotive.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSD131P10FRATL Active CPT3 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -100
Drain Current ID[A] -13.0
RDS(on)[Ω] VGS=4V(Typ.) 0.155
RDS(on)[Ω] VGS=4.5V(Typ.) 0.15
RDS(on)[Ω] VGS=10V(Typ.) 0.135
RDS(on)[Ω] VGS=Drive (Typ.) 0.155
Total gate charge Qg[nC] 40.0
Power Dissipation (PD)[W] 20.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Fast switching speed.
    • Drive circuits can be simple.
    • Parallel use is easy.
    • Pb-free plating ; RoHS compliant
    • AEC-Q101 Qualified
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3P130SP Pch -100V -13A Power MOSFET TO-252   Buy Sample
RSQ015P10FRA Pch -100V -1.5A Power MOSFET TSMT6   Buy Sample
RQ6P015SP Pch -100V -1.5A Power MOSFET TSMT6   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors