Downloading...
 
product-image
 

Pch -100V -13A Power MOSFET - RSD131P10

RSD131P10 is a Power MOSFET with Low on-resistance and Fast switching speed, suitable for switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSD131P10TL Active CPT3 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -100
Drain Current ID[A] -13.0
RDS(on)[Ω] VGS=4V (Typ.) 0.155
RDS(on)[Ω] VGS=4.5V (Typ.) 0.15
RDS(on)[Ω] VGS=10V (Typ.) 0.135
RDS(on)[Ω] VGS=Drive (Typ.) 0.155
Total gate charge Qg[nC] 40.0
Power Dissipation (PD)[W] 20.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Fast switching speed.
    • Drive circuits can be simple.
    • Parallel use is easy.
    • Pb-free plating ; RoHS compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors