4V Drive Nch MOSFET (AEC-Q101 Qualified) - RSD100N10FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RSD100N10FRATL Active CPT3 2500 2500 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 100
Drain Current ID[A] 10.0
RDS(on)[Ω] VGS=4V(Typ.) 0.105
RDS(on)[Ω] VGS=4.5V(Typ.) 0.1
RDS(on)[Ω] VGS=10V(Typ.) 0.095
RDS(on)[Ω] VGS=Drive (Typ.) 0.105
Total gate charge Qg[nC] 18.0
Power Dissipation (PD)[W] 20.0
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · 4V-drive type
    · Nch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ1E075XN 4V Drive Nch MOSFET TSMT8   inquiry
RHP020N06FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   Buy Sample
RHP030N03FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   inquiry
RSD200N05FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSJ400N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   inquiry
RHK005N03FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) SMT3   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors