Downloading...
 
product-image
 

Bi-directional zener Diode (corresponds to AEC-Q101) - RSB5.6SMFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSB5.6SMFHT2N Active EMD2 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Power Dissipation (PD)[mW] 150
Zener Voltage VZ (Typ.)[V] 5.6
Zener Voltage VZ (Min.)[V] 4.76
Zener Voltage VZ (Max.)[V] 6.44
IZ[mA] 1
Remarks net.sourceforge.jtds.jdbc.ClobImpl@125d3eca
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-523
Package(JEITA) SC-79
Features:
  • ・Ultra-small mold type.
    ・Bi-directional and high reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes