Downloading...
Bi-directional zener Diode (AEC-Q101 Qualified) - RSB36VFHROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.
|
|||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOD-323FL |
Package(JEITA) | SC-90A |
Package Size[mm] | 2.5x1.25(t=0.7) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Power Dissipation (PD)[mW] | 200 |
Zener Voltage VZ (Typ.)[V] | 36.0 |
Zener Voltage VZ (Min.)[V] | 32.4 |
Zener Voltage VZ (Max.)[V] | 39.6 |
IZ @ VZ [mA] | 1 |
Remarks | net.sourceforge.jtds.jdbc.ClobImpl@5dd0c84d |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- ・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
・Bi-directional zener diodes.
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RSB12ZFH | Low capacitance Zener Diode (AEC-Q101 Qualified) | VMD3 | inquiry | |
RSB12WFH | Low capacitance Zener Diode (AEC-Q101 Qualified) | EMD3 | inquiry | |
RSB6.8JS2FH | Low capacitance Zener Diode (AEC-Q101 Qualified) | EMD6 | inquiry | |
RSB12JS2FH | Low capacitance Zener Diode (AEC-Q101 Qualified) | EMD6 | inquiry | |
RSB6.8GFH | Bi-directional zener Diode (AEC-Q101 Qualified) | VMD2 | Buy Sample | |
RSB5.6SMFH | Bi-directional zener Diode (AEC-Q101 Qualified) | EMD2 | Buy Sample |
New Products: