Downloading...

Bi-directional zener Diode - RSB36V

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSB36VTE-17 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-323FL
Package(JEITA) SC-90A
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 36.0
Zener Voltage VZ (Min.)[V] 32.4
Zener Voltage VZ (Max.)[V] 39.6
IZ @ VZ [mA] 1
Remarks net.sourceforge.jtds.jdbc.ClobImpl@544cdf9b
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
    ・Bi-directional zener diodes.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSB27UM2 Transient Voltage Suppressor UMD3F   inquiry
RSB27UM2FH Transient Voltage Suppressor (AEC-Q101 Qualified) UMD3F   inquiry
VS3V3BB1ES RASMID Series - Transient Voltage Suppressor SMD0603   Buy Sample
VS3V3BC1HS RASMID Series - Transient Voltage Suppressor SMD0603B   Buy Sample
VS3V3BA1ES RASMID Series - Transient Voltage Suppressor SMD0603   Buy Sample
VS5V0BA1ES RASMID Series - Transient Voltage Suppressor SMD0603   Buy Sample
New Products: