Downloading...
 
product-image
 

Bi-directional zener Diode (corresponds to AEC-Q101) - RSB36F2FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSB36F2FHT106 Active UMD3 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 36.0
Zener Voltage VZ (Min.)[V] 32.4
Zener Voltage VZ (Max.)[V] 39.6
IZ[mA] 1
Remarks net.sourceforge.jtds.jdbc.ClobImpl@5fe6d89e
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-323
Package(JEITA) SC-70
Features:
  • ・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
    ・Bi-directional zener diodes.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes